B04F 5V DC 18° Stepper Motor

B04F 5V DC 18° Stepper Motor

SKU 108990002
14.90
8 Available
$14.90/ 1pcs+

Description

The Stepper with Slider can used in mini laser cuter, mini CNC mechine and mini printer. It's long trip and large output force.  Not only used for DIY, it also can used in education.
 
Specification:
•Rated Voltage: DC 4-5V 
•Rated Current: 500mA
•motor Type: 2-phase 4-wire
•Stride Angle: 18°
•Ball Screw length: 74mm 
•Ball Screw Diamerter: 3mm 
•Ball Screw Pitch: 3mm
•Slider Trip: 64mm
•Size: 90X30mm

Technical Details

Dimensions80mm x 100mm x 17mm
WeightG.W 43g    
BatteryExclude

ECCN/HTS

ECCNERA99
HSCODE8501109990

Reviews

Questions and Answers

SUBMIT

    View History

    B04F 5V DC 18° Stepper Motor

    SKU 108990002
    $14.90
    8 Available
    $14.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT