BeagleBone Black - Embest

SKU 102990072
69.00
DISCONTINUED
This item is no longer available.

Description

 
 
BeagleBone Black is a development kit based on an AM3359 processor which integrates an ARM Cortex™-A8 core operating at up to 1GHz and has abundant peripheral devices. BB Black provides lots of expansion interfaces such as Ethernet, USB host and OTG, TF card, serial, JTAG (no connector by default), HDMI D type, Emmc, ADC, I2C, SPI, PWM and LCD. BB Black is designed to satisfy the different requirements of various fields including game devices, home and industrial automation, consumer medical devices, printers, intelligent tolling systems, weighing systems of intelligent vending machine, educational terminals and high-end toys.
 

 

Features:
AM3359 Processor:
   • Integrating 1GHz ARM Cortex™-A8 core
   • Integrating NEON™ SIMD coprocessor
   • Integrating SGX530 graphics engine
   • Integrating programmable real-time unit subsystem
   • Integrating 32KB instruction buffer and 32KB data buffer with single-error detection (parity)
   • Integrating 256KB L2 cache with error-check code
• On-Board Memories:
   • 2G eMMC Flash
   • 512MB DDR3 SDRAM
• On-Board Interfaces:
   • 1 HDMI D type interface (16-bit color with audio output)
   • 1 LCD interface (24-bit output, extended by P8 interface)
   • 1 10/100M Ethernet (RJ45 connector)
   • 1 high-speed USB 2.0 OTG interface with PHY (Mini USB type-B connector)
   • 1 high-speed USB 2.0 HOST interface with PHY (USB type-A connector)
   • 1 TF card slot (SD/MMC)
   • 1 3-line debugging serial interface (6-pin 2.54-pitch connector)
   • 1 HDMI type-D interface
   • 1 expansion interface for LCD, UART, eMMC, ADC, I2C, SPI and PWM
   • 1 JTAG interface (optional item, 20-pin standard interface, no connector mounted by default)
• Buttons & LEDs:
   • 1 boot device selection button
   • 1 power button
   • 1 reset button
   • 1 LED power indicator
   • 4 user custom indicators
 
Specifications:
   • dimensions: 86.36 mm×54.61mm
   • Operation Temperature: 0 ~ 70℃
   • Operating Humidity: 20% ~ 90% (Non-Condensing)
   • Power Supply: 5V/0.35A
 
System Block Diagram
 
 
Package Include:
  • 1 x Beaglebone Black –Embest Version main board
  • 1 x Mini USB Cable
  • 1 x Package box
 
Software:

Items

Notes

OS

Linux

Ångström Linux    (Kernel Linux3.8)

Device Driver

Uart

Uart Driver

Ehternet

10/100 IEEE1588

Display

HDMI Driver

mmc/sd

SD 2.0 /eMMC Driver

USB

High speed USB Host Driver

Led

User LED Driver

  • Supported by Angstom systems for BeagleBone Black and shipped with drivers and source code
  • Supported by TISDK system for BeagleBone and shipped with drivers and source code
 
For more information, please click here

 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 133g    
BatteryExclude

ECCN/HTS

ECCN5A002.a.1

Reviews

Questions and Answers

SUBMIT
0
What is the difference between these two versions (Circuitco and Embest) ?
on Oct 19,2016
Reply upvote ()
Some material is defferent, so the price defferent either. But all the features and funtions is the same.
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply
0
Which revision of the BBB is this, i.e. A6A, B etc.?
on Oct 19,2016
Reply upvote ()
Hello Tom, this is the Embest BeagleBone Black version and not the Circuitco one. So Embest does not have revisions likewise Circuitco.
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply

    View History

    BeagleBone Black - Embest

    SKU 102990072
    $69.00
    DISCONTINUED
    This item is no longer available.
    $69.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT