Go to Checkout
      Your cart is empty
      SeeedStudio BeagleBone Green

      SeeedStudio BeagleBone Green

      SKU 102010027
      1 Available


      Interested in a customized Beaglebone Green? Check out our ODM services here!

      (Jason Krinder of announced SeeedStudio BeagleBone Green at Bay Area Maker Faire, the latest version has removed the battery backed up Real Time Clock (RTC).)

      One of Seeed Studio's motto is “Grow the Difference”, which has now become part of the culture of the company. This is not just reflected from what we are doing in popularizing open source culture, but also from our products. Ever since the company funded, we are continuously creating our own open platform to differentiate from the existing one such as Seeeduino vs Arduino. This time we would like to introduce a new member of those unique products----Beaglebone Green.

      Beaglebone Green (Short as BBG) is a joint effort by and Seeed Studio and it was derived from Beaglebone Black (Short as BBB). If you ever heard of BBB, you may know that BBB was the most popular board in the Beaglebone board family. It is much cheaper than previous version while inherits all the good features of Beaglebone. BBG is better than BBB, we have kept almost all the good features of BBB such as the tiny size, abundant interface and strong expansibility, while at the same changed it a bit to make it more powerful.


      The main change is replacing the HDMI interface with 2 Grove connectors. Grove is a great invention by Seeed, it is a modular standardized connector prototyping system by which you are able to build applications without soldering and jump wires. With the rapid development of the grove system, more and more sensors, actuators, displays are joining in the grove family, all of them are integrated the standard grove connector, so that you can connect the BBG to them with a simple cable. So far we have produced more than 30 Groves that work well with BBG, and the number is increasing. Apart from that, we also changed the 5V barrel to be micro USB host, so that you can power the board more conveniently. 


      Grove - RTC is not compatible with Beaglebone Green as it requires 5V.

      Despite of the changes we made, BBG is still fully compatible with BBB and applied with all the BBB capes. Even though BBG has all these advantages, we did not increase the price, actually the price of BBG is much cheaper, it may be the most low-cost Beaglebone in history. What we want is to provide a Beaglebone that is not only more powerful and easy-to-use but also reachable to most people. Please don’t hesitate to choose BBG if you need a Beaglebone for your project, I am sure you will like it.

      BeagleBone Black VS BeagleBone Green

      Check the Compatible License from

                            BeagleBone Black (BBB)

               MSRP: USD 55

                      SeeedStudio BeagleBone Green (BBG)

                  MSRP: USD 44

       AM3358 1GHz ARM® Cortex-A8 AM3358 1GHz ARM® Cortex-A8
       512MB DDR3 RAM 512MB DDR3 RAM
       4GB 8-bit eMMC on-board flash storage 4GB 8-bit eMMC on-board flash storage
       3D graphics accelerator 3D graphics accelerator
       NEON floating-point accelerator NEON floating-point accelerator
       2x PRU 32-bit microcontrollers 2x PRU 32-bit microcontrollers
       USB client for power & communications USB client for power & communications
       USB host USB host
       Ethernet Ethernet
       2x46 pin headers 2x46 pin headers
       HDMI port 2x Grove connectors

      ** SeeedStudio BeagleBone Green is both CE and FCC certified.

      Technical Details

      Dimensions126mm x 76mm x 24mm
      WeightG.W 82g    
      CE and FCC certified.

      Part List

      SeeedStudio BeagleBone Green1
      USB Cable1
      User Guide1


      Questions and Answers

      How to access GUI on beaglebone green?
      on Jul 15,2017
      Replyupvote ()
      Hi Dear Customer, 1. please download the latest Debian 9.1 2017-08-31 4GB SD LXQT image. 2. sudo apt-get update && sudo apt-get upgrade to update, Make sure you plug in the Ethernet cable to get Internet to the Beaglebone. 3. sudo apt-get install tightvncserver to install vnc server on BBG 4. On your PC, go to and download the software. then you can enjoy the GUI. or you can add the HDMI cape and connect to monitor by the HDMI cables. thanks, Bill
      on Nov 27,2017 16:53 PM
      Replyupvote ()
      How do you perform these instructions without a monitor attached to the BBG?
      on Dec 27,2017 02:28 AM
      Replyupvote ()

        View History

        SeeedStudio BeagleBone Green

        SKU 102010027
        1 Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • Related
        • View History
        Notify me when it's back in stock

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer