//statics3.seeedstudio.com/product/BlinkyTape with USB Battery_05.jpg
//statics3.seeedstudio.com/product/BlinkyTape with USB Battery_04.jpg
//statics3.seeedstudio.com/product/BlinkyTape with USB Battery_03.jpg
//statics3.seeedstudio.com/product/BlinkyTape with USB Battery_02.jpg
//statics3.seeedstudio.com/product/BlinkyTape with USB Battery_01.jpg

BlinkyTape with USB Battery

SKU 104990068
BlinkyTape is a very special LED strip
Free Express Shipping on Orders over $200!
$80.00
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
$80.00 /each 1 pcs
$76.00 /each 10 pcs
Description
BlinkyTape is a very special LED strip. It has what we like to call an integrated light processor-- that means you don’t have to source your own microcontroller, power supply or connectors. Instead, you simply need to plug in to a wall charger or the included USB battery pack, and you’re good to blink.
 
BlinkyTape has 60 independently controllable full-color RGB LEDs, all wrapped up in a weather-resistant silicone case. All this is powered by that integrated light processor which has a standard micro-USB connector. This means you can connect it to the battery or another power supply to run on its own, or it can talk to a computer for interactive installations.
 
When you first plug in your BlinkyTape, you’ll be greeted by a colorful rainbow pattern. But the fun doesn’t stop there: the BlinkyTape comes with a full set of companion software to make it easy for you to make the patterns and effects you want. You can graphically draw patterns and animations the LED strip using PatternPaint. If dynamic lighting is more your style, check out our Processing tutorial -- it has a range of examples that allow you to create an LED light soundtrack to your favorite tunes, a backlight for your monitor, and more!
 
And best of all, we’re excited to see the amazing uses that members of our community create. BlinkyTape is going to keep getting better because of people like you!
 
This package also includes a long-lasting USB battery so you can blink on without being plugged in to mains power!
 
Features
  • 60 independently controllable RGB LEDs (WS2812B)
  • Atmega 32u4 processor, compatible with Arduino
  • Animation storage space: 22K, enough for 300 frames (compressed)
  • Housed in waterproof silicon tubing (IP67)
  • 1 m (39”) long, 12.5mm (0.5") wide, 4mm (0.16") thick
  • LEDs spaced 16.5mm (0.65") apart
  • USB powered, 5V @ 300mA for a sample pattern (current draw varies with program)
  • Open source hardware and software.
  • Rechargeable 4400 mAh USB battery for powering your BlinkyTape
  • Battery weight:125g  dimensions:90mm*50mm*20mm
 
For more info and to get started with your BlinkyTape visit the start page. To join in the online discussion about BlinkyTape, visit the BlinkyTape forum.
 
If you encounter any problems when using this product, here is the contact from which you can get the technical support.
 
See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT