BlueStack Micro+ (Android)
YOU MAY LIKE THIS
PRODUCT DETAILS
BlueStack board, supports DVMEGA Raspberry Pi-boards (not included), both dual and single band. With the BlueDV app, you have access to DMR, D-star (REF, XRF, DCS)
NEW: Yaesu System Fusion support!
Universal adaptor for DVMega raspberry-pi boards. It connects via Bluetooth to your Android device using the free App BlueDV. It can communicate to a PC via the USB-port for use with MMDVM-host or G4KLX software (PC-dongle function). It also features easy firmware updates of DVMEGA boards via USB.
- Switch activated (in), serial mode for Jonathan Naylor (G4KLX mode), MMDVM, BlueDV for Windows, or DVMEGA firmware upgrade mode via X-loader tool.
Note: new units will be switching off programming-mode after 1 minute. This is for MMDVM-mode. Older units; disconnect the wire on radio board after upgrade. Download the needed firmware for the DVMega board HERE!
- Switch de-activated (out), BlueDV mode, connecting to BlueDV App. BlueDV is an Android app, so perfect to use as mobile hotspot!
Unit is always powered through the micro usb, so use an adaptor or a battery-pack to power, or just power via the PC/USB-hub.
Technical details
Dimensions | 97mm x80mm x15mm |
Weight | G.W 13g |
Battery | Exclude |
Part List
BlueStack Micro+ (Android) | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454120155 |
EUHSCODE | 8543709099 |
COO | Netherlands |
RoHS | 1 |