seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Booster-B24V2A5(Brushed DC Motor Controller&Dual H-bridge )
      Booster-B24V2A5(Brushed DC Motor Controller&Dual H-bridge )
      Booster-B24V2A5(Brushed DC Motor Controller&Dual H-bridge )
      Booster-B24V2A5(Brushed DC Motor Controller&Dual H-bridge )
      Booster-B24V2A5(Brushed DC Motor Controller&Dual H-bridge )
      Booster-B24V2A5(Brushed DC Motor Controller&Dual H-bridge )
      Booster-B24V2A5(Brushed DC Motor Controller&Dual H-bridge )

      Booster-B24V2A5(Brushed DC Motor Controller&Dual H-bridge )

      SKU 105990025
      $39.00
      DISCONTINUED
      This item is no longer available.

      Description

      Strictly speaking, Booster-B24V2A5 is a dual H-bridge power driver, which integrates 2*4 N-Channel MOSFETs(with low Drain-Source On-Resistance, RDS(ON)<3mΩ) and various protections(reliable and flexible). It can be used for controlling the brushed DC motor, high-power LED and so on. In addition, it integrates RS485 and I2C into one connector, and they share the same user register, so it can be used via any one of the two interfaces at any time. All functions can be performed by reading or writing the user register, except for a few special operations(please refer to the corresponding communication protocols for details), which is similar to the MCU operation.

      Features:

      • It integrates various protections(Under-Voltage, Over-Voltage, Over-Temperature, Over-Current, Out-Of-Control and Power-Reverse). The response-time of the Over-Current protection can be flexibly set and performed by hardware(comparator), which makes the protection more timely and reliable.
      • There are 18 control modes for different applications(see below).
      • It integrates a stable and high-efficiency RS485, and the baud rate can be detected automatically. There is no instruction packet loss when the baud rate is not higher than 28800bps, otherwise the first instruction packet will be discarded. Furthermore, it is recommended to send the sync bytes(0xff 0xff 0xff 0xff) first when the baud rate is higher than 28800bps.
      • It integrates a stable and high-efficiency I2C.

      Specification:

      Supply Voltage : DC 6 ~ 24V
      Continuous Current: 2 * 5A / 1 * 10A (Just limited by D-Sub connector, 2*10A / 1*15A for mosfets and sampling resistors.)
      Baudrate Range : 1200 ~ 115200bps
      I2C Speed : 100KHz
      Size : 54.5mm * 50mm * 30.5mm (L*W*H)

      We have adapters for this controller:GDA-HLB1GDA-HLU1 and   GDD-FAN.

      For more information,please click here to download.

      Visit here for updated documents of Gicren’s products

      Technical support:gicren(at)outlook.com

      Technical Details

      WeightG.W 70g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Booster-B24V2A5(Brushed DC Motor Controller&Dual H-bridge )

        SKU 105990025
        $39.00
        DISCONTINUED
        This item is no longer available.
        $39.00/1pcs+
        $37.05/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer