Breadboard Jumper Wire Set (140 PCs Pack)
SKU
110990044
This set of jumper wires can help you remove the clutter on your breadboard
- 10+: $3.32
YOU MAY LIKE THIS
PRODUCT DETAILS
This set of jumper wires can help you remove the clutter on your breadboard. It comes in 14 different lengths and 8 colors to keep your circuit on the surface. All of them are pre-formed and pre-sorted. You can easily find the color and length you need within a sec.
There are 10 pcs for each length including 2/5/7/10/12/15/17/20/22/25/50/75/100 and 125mm.
Technical details
Dimensions | 170mm x60mm x15mm |
Weight | G.W 76g |
Battery | Exclude |
Part List
Breadboard Jumper Wire Set (140 PCs Pack) | 1 |
ECCN/HTS
HSCODE | 8544491900 |
USHSCODE | 8544493080 |
UPC | 841454111405 |
EUHSCODE | 8544492000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page