the AI Hardware Partner
Toggle Nav
Loading...

Breakout Kit for Raspberry Pi B w& 40pin to 26pin Cable

Introduction: This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi to breadboard
$7.95
Out of stock
  • 10+: $7.16

PRODUCT DETAILS

Introduction:

This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi to breadboard. It helps you to make the connections between Raspberry Pi and breadboard become simple.

The kit comes with a 26 to 40 pin ribbon cable and an adapter board. Compatible with both Raspberry Pi B and B+/2.

Specification:

  • P0 - GPIO 17
  • P1 - GPIO 18
  • P2 - R1: GPIO 21, R2: GPIO 27
  • P3 - GPIO 22
  • P4 - GPIO 23
  • P5 - GPIO 24
  • P6 - GPIO 25
  • P7 - GPIO 4
  • CE1 - GPIO 7
  • CE0 - GPIO 8
  • SCLK - GPIO 11
  • MISO - GPIO 9
  • MOSI - GPIO 10
  • RXD - GPIO 15
  • TXD - GPIO 14
  • SCL - R1: GPIO 1, R2: GPIO 3
  • SDA - R1: GPIO 0, R2: GPIO 2

Include:

  • 1 x T-type breakout
  • 1 x Both 26 Pin IDC Cable
  • 1 x 26 Pin to 40 Pin Cable

Technical details

Dimensions 80mm x80mm x30mm
Weight G.W 54g
Battery Exclude

ECCN/HTS

HSCODE 8543909000

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ