Breakout Kit for Raspberry Pi B w& 40pin to 26pin Cable

Breakout Kit for Raspberry Pi B w& 40pin to 26pin Cable

SKU 110990439
7.95
DISCONTINUED
This item is no longer available.

Description

Introduction:

This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi to breadboard. It helps you to make the connections between Raspberry Pi and breadboard become simple.  

 

The kit comes with a 26 to 40 pin ribbon cable and an adapter board. Compatible with both Raspberry Pi B and B+/2.

Specification:

  • P0 - GPIO 17
  • P1 - GPIO 18
  • P2 - R1: GPIO 21, R2: GPIO 27
  • P3 - GPIO 22
  • P4 - GPIO 23
  • P5 - GPIO 24
  • P6 - GPIO 25
  • P7 - GPIO 4
  • CE1 - GPIO 7
  • CE0 - GPIO 8
  • SCLK - GPIO 11
  • MISO - GPIO 9
  • MOSI - GPIO 10
  • RXD - GPIO 15
  • TXD - GPIO 14
  • SCL - R1: GPIO 1, R2: GPIO 3
  • SDA - R1: GPIO 0, R2: GPIO 2

     Include:

  • 1 x T-type breakout
  • 1 x Both 26 Pin IDC Cable
  • 1 x 26 Pin to 40 Pin Cable

Technical Details

Dimensions80mm x 80mm x 30mm
WeightG.W 54g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8543909000

Reviews

Questions and Answers

SUBMIT

    View History

    Breakout Kit for Raspberry Pi B w& 40pin to 26pin Cable

    SKU 110990439
    $7.95
    DISCONTINUED
    This item is no longer available.
    $7.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT