Breakout Kit for Raspberry Pi Model A+&B+&2
Breakout Kit for Raspberry Pi Model A+&B+&2
Breakout Kit for Raspberry Pi Model A+&B+&2
Breakout Kit for Raspberry Pi Model A+&B+&2
Breakout Kit for Raspberry Pi Model A+&B+&2
Breakout Kit for Raspberry Pi Model A+&B+&2
Breakout Kit for Raspberry Pi Model A+&B+&2

Breakout Kit for Raspberry Pi Model A+&B+&2

SKU 114990080
This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi B+ to breadboard
$5.95
10 Available
Qty:
This field is required
ADD TO CART
$5.95/1pcs+
$5.36/10pcs+
$5.06/20pcs+
$4.76/50pcs+
Description
 
This is a T-type  breakout kit used for extending the GPIO interface on Raspberry Pi B+ to breadboard. It helps you to make the connections between Raspberry Pi and breadboard become simple.  
Compatible with Raspberry Pi A+,B+/2.
 
Here is the breakout kit for Model B.
 
Corresponding Interface:
Pin1 - 3V3
Pin2 - 5V
Pin3 - SDA
Pin4 - 5V
Pin5 - SCL
Pin6 - GND
Pin7 - GPIO4
Pin8 - TXD
Pin9 - GND
Pin10 - RXD
Pin11 - GPIO17
Pin12 - GPIO18
Pin13 - GPIO27
Pin14 - GND
Pin15 - GPIO22
Pin16 - GPIO23
Pin17 - 3V3
Pin18 - GPIO24
Pin19 - SPIMOSI
Pin20 - GND
Pin21 - SPIMISO
Pin22 - GPIO25
Pin23 - SPISCLK
Pin24 - SPICS0
Pin25 - GND
Pin26 - SPICS1
Pin27 - EEDATA
Pin28 - EECLK
Pin29 - GPIO5
Pin30 - GND
Pin31 - GPIO6
Pin32 - GPIO12
Pin33 - GPIO13
Pin34 - GND
Pin35 - GPIO19
Pin36 - GPIO16
Pin37 - GPIO26
Pin38 - GPIO20
Pin39 - GND
Pin40 - GPIO21
 
Specification:
wire length:19cm
PCBA size:59*69*19mm
PCBA color:Black
Pin:40pin
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
0
Do you have a breadboard that is compatible with the power pin spacing of this product?
on Apr 11,2017
Replyupvote ()

Hello, I am sorry but we don't have the board you need.

Thanks.

on Apr 14,2017 10:46 AM
Replyupvote ()
Reply
See More
View History
Recommendations
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer