the AI Hardware Partner
Toggle Nav
Loading...

Bus Blaster v3 acrylic case v1 (SoBv1-DP8049)

A clear laser-cut acrylic case kit for the Bus Blaster v3
$3.00
Out of stock

PRODUCT DETAILS

A clear laser-cut acrylic case kit for the Bus Blaster v3. This case is designed to be simple, cheap, and easy to assemble. The Bus Blaster PCB is sandwiched between two laser-cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs.

This is only compatible with Bus Blaster.V3 that uses a DP8049 standard PCB template.
DOES NOT WORK WITH CURRENT Bus Blaster V2 or V2.5!

Resources 
If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 120mm x85mm x11mm
Weight G.W 37g
Battery Exclude

ECCN/HTS

HSCODE 3926909090
USHSCODE 3926100000
UPC 841454111252
EUHSCODE 3926909705
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ