the AI Hardware Partner
Toggle Nav
Loading...

CH340G USB to Serial (TTL) Module&Adapter

It's a small USB to TTL serial tool, using the CH340G chip
$1.95
Out of stock
  • 10+: $1.76

PRODUCT DETAILS

It's a small USB to TTL serial tool, using the CH340G chip. You can use it to connect some serial device to your PC via USB port.
Features:
Compatible with 32-bit & 64-bit Windows, Mac OS 8 to OS X, Linux and Android!
To test the unit use the shunt to connect TX and RX (loopback test)
3.3V and 5.0V outputs are available to power your project directly from the adapter.
Part List:
1 x USB to TTL module

Technical details

Dimensions 95mm x60mm x7mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454115526
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ