CH340G USB to Serial (TTL) Module&Adapter

CH340G USB to Serial (TTL) Module&Adapter

SKU 317990026
1.95
50+ Available
$1.95/ 1pcs+
$1.75/ 10pcs+
$1.66/ 20pcs+
$1.56/ 50pcs+

Description

It's a small USB to TTL serial tool, using the CH340G chip. You can use it to connect some serial device to your PC via USB port.
 
Features:
Compatible with 32-bit & 64-bit Windows, Mac OS 8 to OS X, Linux and Android!
To test the unit use the shunt to connect TX and RX (loopback test)
3.3V and 5.0V outputs are available to power your project directly from the adapter.
 
Part List:
1 x  USB to TTL module

 

Technical Details

Dimensions95mm x 60mm x 7mm
WeightG.W 6g    
BatteryExclude

ECCN/HTS

ECCNERA99
HSCODE8517709000

Reviews

Questions and Answers

SUBMIT
0
Please tell me what's its rate bit exchange ?
on Jan 08,2018
Reply upvote ()
Hi there~ Do you mean baud rate?
on Jan 09,2018 11:26 AM
Reply upvote ()
Reply

    View History

    CH340G USB to Serial (TTL) Module&Adapter

    SKU 317990026
    $1.95
    50+ Available
    $1.95/ 1pcs+
    $1.75/ 10pcs+
    $1.66/ 20pcs+
    $1.56/ 50pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT