CPT-C5 power converter 12V&24V switch to 5V

CPT-C5 power converter 12V&24V switch to 5V

SKU 313080006
8.50
8 Available
$8.50/ 1pcs+

Description

CPT-C5 is a power converter module output 5V. Low heat, adopt synchronous rectification technology (5A long-term without any additional cooling measures).


Features

  • Conversion efficiency of 96%.

  • Epoxy Glue, waterproof, shock, moisture, suitable for harsh environments.

  • Short circuit protection, over current, over temperature protection, when the fault is solve then back to work.

  • Ultra-small size 66 * 60 * 23mm(L * W * H, without cable), about 100 grams.


Applications Ideas

  • Solar power

  • Taxi advertising screen

  • LCD TV

  • Monitoring systems

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 108g    
BatteryExclude
Input voltage DC12/24V (8-35V)
Output voltage 5V
Output Power 25W
Soft-start time 500mS
Operating temperature Industrial (- 40 °C to +85°C )
Full load temperature 50 °C
Load Regulation ± 1%
Voltage regulation ± 2%
Dynamic response speed 5% 200uS
Input reverse polarity protection No, if necessary, add a series diode at input port

Part List

CPT-C5 power converter 12V&24V switch to 5V1

ECCN/HTS

ECCNERA99
HSCODE8504339000

Reviews

Questions and Answers

SUBMIT
0
How much power does the supply use under a zero-load condition?
on Oct 19,2016
Reply upvote ()
Hi, the idle current is about 10mA.
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply
0
Hi. How long is the life time of this product?
on Oct 19,2016
Reply upvote ()
Delay Reply for anyone need this information: Life time is 1 year to 2 year.
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply
0
Hi there, can this piece be used to ensure that your solar panels with higher voltage ratings don't burn out the lipo-rider pro? Can it also be used to connect higher voltage solar panels to the lipo-rider? Thanks!
on Oct 19,2016
Reply upvote ()
Yes, it is. Please note that the charge current of Lipo-rider only 600mA, hence , 3W solar panel is enough for charging the battery .
on Oct 20,2016 10:43 AM
Reply upvote ()
Reply
0
How stable does the input voltage have to be for this device?Are there any data sheets?
on Oct 19,2016
Reply upvote ()
What do you mean about "stable"? Which parameter do you want? There's a range(8-35V) for the input.
on Oct 20,2016 10:41 AM
Reply upvote ()
Reply

    View History

    CPT-C5 power converter 12V&24V switch to 5V

    SKU 313080006
    $8.50
    8 Available
    $8.50/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT