CPT-C5 power converter 12V&24V switch to 5V

SKU
313080006
Rating:
50% of 100
Rating:
50% of 100
$8.50
In stock
5 Available
-
+
Qty Discount available
  • $7.65 /10pcs+
  • $7.23 /20pcs+

CPT-C5 is a power converter module output 5V. Low heat, adopt synchronous rectification technology (5A long-term without any additional cooling measures).


Features

  • Conversion efficiency of 96%.

  • Epoxy Glue, waterproof, shock, moisture, suitable for harsh environments.

  • Short circuit protection, over current, over temperature protection, when the fault is solve then back to work.

  • Ultra-small size 66 * 60 * 23mm(L * W * H, without cable), about 100 grams.


Applications Ideas

  • Solar power

  • Taxi advertising screen

  • LCD TV

  • Monitoring systems

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 108g
Battery Exclude
Input voltage DC12/24V (8-35V)
Output voltage 5V
Output Power 25W
Soft-start time 500mS
Operating temperature Industrial (- 40 °C to +85°C )
Full load temperature 50 °C
Load Regulation ± 1%
Voltage regulation ± 2%
Dynamic response speed 5% 200uS
Input reverse polarity protection No, if necessary, add a series diode at input port

Part List

CPT-C5 power converter 12V&24V switch to 5V 1

ECCN/HTS

ECCN ERA99
HSCODE 8504339000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.