• //statics3.seeedstudio.com/product/Circuit marker 1_03.jpg
  • //statics3.seeedstudio.com/product/Circuit marker 1_02.jpg
  • //statics3.seeedstudio.com/product/Circuit marker 1_01.jpg

Circuit marker

SKU 110990434
    introduction:   AgIC Circuit Markers are conductive markers with which you can draw electronic circuits Draw your design of circuits on the paper with conductive ink pen, and run LEDs and motors Imagine and realize you imagination by embedding your paper circuits Smooth and fast prototyping tool for electric circuits Control current intuitively Features: Package List: One AgIC Circuit Marker
Free Express Shipping on Orders over $200!
$12.00
DISCONTINUED
This item is no longer available.
Description
 
 
introduction:
 
  • AgIC Circuit Markers are conductive markers with which you can draw electronic circuits
  • Draw your design of circuits on the paper with conductive ink pen, and run LEDs and motors
  • Imagine and realize you imagination by embedding your paper circuits
  • Smooth and fast prototyping tool for electric circuits
  • Control current intuitively

Features:

Package List:

  • One AgIC Circuit Marker.
  • LEDs, batteries or paper are NOT included.
Specification:
   Usable printing paper

l  The marker does not perform conductivity on normal printing paper and can only be used on gloss photo paper. Please refer http://agic.cc/usable-printing-papers/

 

   Caution

  •  Harmful or fatal if swallowed
  •   Major ingredients are water, sliver, and ethylene glycol
  •   Children under 12 years old must use the product under an adult’s supervision
  •   Do not eat the product
  •   Do not touch the ink with mouth or wound
  •   Ink adhered to skin must be washed down with water
  •   Please use the product within appximately six months
  •   Be careful of exothermic reaction when the current is above 100mA
  •   Do not decompose the product

When preserving the ink, make sure that the lid is closed and store it in a cool and dark place

See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT