the AI Hardware Partner
Toggle Nav
Loading...

Clock THREEjr (with mirror faceplate)

ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics
$160.00
Out of stock

PRODUCT DETAILS

ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics. The ClockTHREEjr is a smaller version of our earlier, wildly successful, Kickstarter project ClockTHREE. ClockTHREEjr fits perfectly in a 9" by 9"IKEA RIBBA frame (not included, sold separately). It features mono-color LEDs in a 16 column by 8 row matrix, giving it a total of 128 addressable LEDs.
ClockTHREEjr is sold assembled with an English faceplate. This is not a kit, but a fully functioning clock ready to hang on your wall. To support use in all countries, ClockTHREEjr is powered by USB. Please use an old cell phone charger or empty USB port on your computer to power your clock.
If you would like a clock in, German, French, Hungarian, Hebrew, or Dutch, you can buy a Faceplate/chip upgrade from Wyolum. Or if you would like a clock in a different language, please contact us, we'd be happy to work with you to develop it with you.
Also available as a kit.
Specifications
  • Dimension : 23*23*3cm
  • Net Weight: approx. 1kg
  • Power Supply : 5V
Resources

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1162g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ