seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Clock THREEjr kits(with black faceplate)
      This product contains battery, might applys to shipping constriction.

      Clock THREEjr kits(with black faceplate)

      SKU 104990076
      $120.00
      OUT OF STOCK
      This item is not available at the moment
      Get notified when it's back in stock

      Description

      ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics. The ClockTHREEjr is a smaller version of our earlier, wildly successful, Kickstarter project ClockTHREE. ClockTHREEjr fits perfectly in a 9"by 9"IKEA RIBBA frame (not included, sold separately). It features mono-color LEDs in a 16 column by 8 row matrix, giving it a total of 128 addressable LEDs.

      ClockTHREEjr KIT includes the unpopulated PCB, all of the electrical components, and the laser cut parts with an  English faceplate. To support use in all countries, ClockTHREEjr is powered by USB. Please use an old cell phone charger or empty USB port on your computer to power your clock.

      If you would like a clock in, German, French, Hungarian, Hebrew, or Dutch, you can buy a Faceplate/chip upgrade from Wyolum. Or if you would like a clock in a different language, please contact us, we'd be happy to work with you to develop it with you.

      Also available as a fully assembled clock.


      Specification

      • Dimension: 23*23*3cm

      • Net Weight: approx. 1kg

      • Power Supply: 5V


      Resources

      Technical Details

      Dimensions270mm x 250mm x 50mm
      WeightG.W 1245g    
      BatteryLithium Cells/Batteries packed with equipment UN3481 -PI966

      Part List

      Clock THREEjr kits(with black faceplate)1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Can you PLEASE make this a backorderable item?
      on Nov 25,2017
      Replyupvote ()
      Hi David~ Unfortunately, there is no stock in our warehouse.And It takes time to procure from suppliers.Thanks for your understanding in advance.
      on Nov 27,2017 10:46 AM
      Replyupvote ()
      That I understand. But can you please allow me to order it TODAY, with the understanding that it may take a while to ship? Every time you have a sale, this item is out of stock.
      on Nov 27,2017 21:46 PM
      Replyupvote ()
      Very sorry,David. There is no such operation.As I know ,many customers have bought it this time. Regards
      on Nov 29,2017 16:44 PM
      Replyupvote ()
      Reply
      0
      Please take the battery out of the kit so there is no restriction as to freight company choice.
      on Nov 24,2017
      Replyupvote ()
      Hi David~ Please email our sales serve # order@seeed.cc #.You can tell them to remove the battery. Regards
      on Nov 24,2017 11:51 AM
      Replyupvote ()
      Reply
      0
      Why can't you keep this item in stock ?!!? Very frustrating.
      on Nov 24,2017
      Replyupvote ()
      Hi David~ Unfortunately, there is no stock in our warehouse.And It takes time to procure from suppliers.Thanks for your understanding in advance.
      on Nov 27,2017 10:46 AM
      Replyupvote ()
      Reply
      0
      Hello, after mounting the kit it works but there are several LEDs that should not be so, I sent them an email and they have not answered me, please can you give me a solution, thanks
      on Nov 23,2017
      Replyupvote ()
      Hi there~ Could you please take some photo or record a vedio and send it to us. You can contact our email # techsupport@seeed.cc # Regards
      on Nov 27,2017 10:23 AM
      Replyupvote ()
      Reply
      0
      Why can it only be shipped by fed ex for a fee of over 30 $? I don't need it fast and with a battery.
      on Nov 17,2017
      Replyupvote ()
      Sorry, the product of G.W is 1.245Kg , it is about 2kg when it finished packaged. it is heavy , and it include Lithium Cells/Batteries packed with equipment UN3481 -PI966 , it is difficult to dilivery it for lower shipping mothen.
      on Nov 21,2017 17:26 PM
      Replyupvote ()
      Reply
      0
      What is the runing time only powered by Battery?
      on Oct 25,2017
      Replyupvote ()
      Sorry to tell you that this product is out of stock, and it is hard to find a specific data about the running time with battery. We sincerely suggest you use AC 220V. Regards
      on Oct 27,2017 17:48 PM
      Replyupvote ()
      Reply
      0

      I bought this kit recently and let me say, as someone who had no soldering or electronic experience before taking on this project this was an incredibly easy process to follow and a very rewarding experience. Clock looks great. Instructions were pretty

      on Oct 19,2016
      Replyupvote ()
      We are glad that, it works well with you.It is truly an incredible product. Enjoy it.
      on Oct 27,2017 17:37 PM
      Replyupvote ()
      Reply

        View History

        Clock THREEjr kits(with black faceplate)

        SKU 104990076
        $120.00
        OUT OF STOCK
        This item is not available at the moment
        Get notified when it's back in stock
        $120.00/1pcs+
        $114.00/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer