Clock THREEjr kits(with mirror faceplate)

Clock THREEjr kits(with mirror faceplate)

SKU 104990006
120.00
DISCONTINUED
This item is no longer available.

Description

ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics. The ClockTHREEjr is a smaller version of our earlier, wildly successful, Kickstarter project ClockTHREE. ClockTHREEjr fits perfectly in a 9" by 9"IKEA RIBBA frame (not included, sold separately). It features mono-color LEDs in a 16 column by 8 row matrix, giving it a total of 128 addressable LEDs.
 
ClockTHREEjr KIT includes the unpopulated PCB, all of the electrical components, and the laser cut parts with an  English faceplate. To support use in all countries, ClockTHREEjr is powered by USB. Please use an old cell phone charger or empty USB port on your computer to power your clock.
 
If you would like a clock in, German, French, Hungarian, Hebrew, or Dutch, you can buy a Faceplate/chip upgrade from Wyolum. Or if you would like a clock in a different language, please contact us, we'd be happy to work with you to develop it with you.
 
Also available as a fully assembled clock.
 
Specifications
  • Dimension : 23*23*3cm
  • Net Weight: approx. 1kg
  • Power Supply : 5V
Resources

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 1030g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT

    View History

    Clock THREEjr kits(with mirror faceplate)

    SKU 104990006
    $120.00
    DISCONTINUED
    This item is no longer available.
    $120.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT