Conductive Stainless Steel Sewing Thread - 22 Meter&72ft

Conductive Stainless Steel Sewing Thread - 22 Meter&72ft

SKU 114990055
3.50
10 Available
$3.50/ 1pcs+
$3.15/ 10pcs+

Description

This is conductive stainless steel sewing thread. It's very thin, strong, smooth that is suited to build wearable products.
 
Stainless steel fiber yarn has its ability in thermal resistant up to 1300 degrees, and these spun yarn can produce into different kind of  electromagnetic shielding fabrics, and in producing permanent shielding and conductive products.
 
Feature:
- Thin
- Strong
 
Specification:
- Material:100% Stainless Steel Fiber
- Certification:ISO9001:2008

 

For any technical support or suggestion, please kindly go to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 13g    
BatteryExclude

ECCN/HTS

ECCNEAR99
HSCODE7312100000

Reviews

Questions and Answers

SUBMIT
0
Is Stainless steel thread suitable for sewing leather?
on May 28,2017
Reply upvote ()

    View History

    Conductive Stainless Steel Sewing Thread - 22 Meter&72ft

    SKU 114990055
    $3.50
    10 Available
    $3.50/ 1pcs+
    $3.15/ 10pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT