the AI Hardware Partner
Toggle Nav
Loading...

Copper Shaft Coupler(6-10mm)

These stainless copper shaft couplers allow you to couple the different size shafts together
$3.50
Out of stock
  • 10+: $3.15
  • 20+: $2.98
  • More
  • 50+: $2.80
  • Less

PRODUCT DETAILS

These stainless copper shaft couplers allow you to couple the different size shafts together. They can be used for connecting motor shafts to drive shafts, or two different sized shafts. The strength of the copper coupler is higher than aluminum coupler, Suitable for the bigger size shaft , All of they come with a hex wrench.

Specification:

Length: 22mm

Diameter: 15.7mm

Bore: 6-10mm

Weight: 25.0g

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 28g
Battery Exclude

ECCN/HTS

HSCODE 8483600090

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ