• //statics3.seeedstudio.com/product/323040016 1_02.jpg
  • //statics3.seeedstudio.com/product/323040016 1_01.jpg

Copper Shaft Coupler(6-8mm)

SKU 323040016
These stainless copper shaft couplers allow you to couple the different size shafts together
Free Express Shipping on Orders over $120!
$3.50
DISCONTINUED
This item is no longer available.
Description

These stainless copper shaft couplers allow you to couple the different size shafts together. They can be used for connecting motor shafts to drive shafts, or two different sized shafts. The strength of the copper coupler is higher than aluminum coupler, Suitable for the bigger size shaft , All of they come with a hex wrench.

Specification:

Length: 22mm
Diameter: 15.7mm
Bore: 6-8mm
Weight: 27.7g 
See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT