Toggle Nav
Loading...

Crazyflie STEM Ranging Bundle for Open Source Mirco Quadcopter Drone

With the STEM ranging bundle, you get everything you need for scripting and learning how to operate a robot in 3 dimensions and react to objects around it. We supply an easy-to-use Python API where you can use commands like "move forward 1 meter", program paths the Crazyflie will follow and "measure distance to the right". You will also get access to the full logging framework where you easily can read telemetry and measurement data.

$50.00

-
+

    PRODUCT DETAILS

    With the STEM ranging bundle, you get everything you need for scripting and learning how to operate a robot in 3 dimensions and react to objects around it. We supply an easy-to-use Python API where you can use commands like "move forward 1 meter", program paths the Crazyflie will follow and "measure distance to the right". You will also get access to the full logging framework where you easily can read telemetry and measurement data.

    Features

    • Customizable bundles: The Crazyflie Micro Quadcopter Drone comes with customizable bundles that allow users to choose the components that best fit their needs.
    • Complete STEM Bundle: Providing everything that is needed for scripting and learning how to operate a robot in three dimensions and respond to objects around it.
    • Telemetry and Measurement Data: The bundle offers access to a full logging framework that allows users to easily read telemetry and measurement data.
    • Python API: It offers an easy-to-use Python API that allows users to use commands like "move forward 1 meter"
    • Adaptable to Different Applications: Adaptation to different application scenarios makes it suitable for hobbyists and professionals alike.

    Description

    The STEM (Science Technology Engineering Mathematics) ranging bundle is based on a Crazyflie 2.X with a Flow deck V2 and a Multi-ranger deck. It is an autonomous drone that can be controlled from a simple Python script to explore and operate a robot in 3 dimensions. It has the ability to detect obstacles around it.

    This bundle will make your first autonomous interactive flight.

    Crazyflie 2.1- Open Source Mirco Quadcopter Drone

    The Crazyflie 2.1 is a versatile open-source flying development platform that only weighs 27g and fits in the palm of your hand. It’s not only a good flyer, the Crazyflie 2.1 is also equipped with low-latency/long-range radio as well as Bluetooth LE. This gives you the option of downloading our app and using your mobile device as a controller or, in combination with the Crazyradio PA, using your computer to display data and fly with a game controller.

    Crazyradio PA - long range 2.4Ghz USB radio dongle

    A long-range open radio dongle based on the nRF24LU1+ from Bitcraze. It features a 20 dBm amplifier, LNA and comes pre-programmed with Crazyflie compatible firmware. With the Crazyflie 2.0 and the power booster, the range is increased to more than 1 km (line of sight), and above 2 km from one Crazyradio PA to another. (line of sight).

    Crazyflie Flow v2 deck

    The Flow Deck v2 is an add-on board for the Crazyflie 2.1 drone that enables stable indoor flight with optical flow and Tof sensors. It offers accurate and responsive control up to 4m, making it a powerful tool for researchers, developers, and drone enthusiasts.

    Crazyflie Multi-ranger deck

    The Multi-ranger deck gives the Crazyflie 2.X the ability to detect objects around it. This is done by measuring the distance to objects in the following 5 directions: front/back/left/right/up with mm precision up to 4 meters.

    LEARN AND DOCUMENTS

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account

    FAQ