Crazyflie 2.0
This product contains battery, might applys to shipping constriction.

Crazyflie 2.0

SKU 110990440
180.00
16 Available
$180.00/ 1pcs+
$162.00/ 10pcs+

Description

The Crazyflie 2.0 is a versatile flying development platform that only weights 27g and fits in the palm of your hand. It's advanced functionalities makes it ideal for developers and the Bluetooth LE capabilities makes it easy to fly from mobile devices. With it's small size and weight it's ideal for indoor use, but you can just as easily hover above your house as you can hover under your diningroom table. Designed as a solderless kit, the Crazyflie 2.0 is quickly assembled by attaching the motors to the circuitboard frame and it's ready to fly.


The Crazyflie 2.0 is an open project, with source code and hardware design available and documented. The platform is designed with development in mind, implementing features to make development easier and faster, such as logging and real-time parameter setting and wireless firmware update. The complete development environment for most of the projects is available in the virtual machine, so you don't need to install any toolchains to get into the development. But the virtual machine can just as well be used for flying. Aside from the firmware and software projects, there is also a number of community supported APIs written in Java, Ruby, C/C++, C# and Javascript. For anyone interested in doing more advanced development there is a development adapter kit that supports easy JTAG/SWD connection to both of the MCUs on the Crazyflie 2.0.


Supporting multiple radio protocols, the Crazyflie 2.0 can be used from a Bluetooth LE enabled mobile device or from a computer using the Crazyradio or Crazyradio PA. While flying from a mobile device works great, the real power of the platform is unlocked by connecting it to a computer using the Python client that's a available for Windows, Mac OSX and Linux. This enables you to fully use all the expansion boards, to easily trim flying parameters, graphically log data and set parameters. When connected to a computer, you also get the added benifit of being able to use any gamepad or joystick with at least 4 analog axis for flying. The device can easily be mapped inside the client.


The firmware and software is continously being updated with various improvements and new features added. The platform supports wireless firmware updates via radio and Bluetooth LE, so when a new new firmware is released it's a breeze to update it.


The Crazyflie 2.0 features a 2x10 pin expansion port, where you can connect expansion boards. Either you could use one of the expansion boards, or you could design your own using the Prototype expansion board or Breakout expansion board. For more information on how the expansion board system works, have a look at the Crazyflie 2.0 buyers guide.


The Crazyflie 2.0 comes as a solderless kit and has to be assembled. Please see below in the Resource section for links for the assembly instructions.


Features

  • Durable design

  • Easy to assemble and no soldering required

  • Supports expansion boards with automatic detection

  • Supports flying from iOS and Android with Bluetooth LE support as well as from Windows/MacOSX/Linux with the Crazyradio or Crazyradio PA

  • Tested to above 1 km radio range LOS with Crazyradio PA

  • Wireless firmware update

  • On-board charging via standard uUSB

  • Dual-MCU architecture with dedicated radio/power management SoC for advanced applications

  • Using Crazyradio or Crazyradio PA tougether with a computer the user can log/graph/set variables in real-time via the radio and make full use of the expansion boards


Specification

  • Mechanical specs:

  • Weight: 27g

  • Size (WxHxD): 92x92x29mm (motor-to-motor and including motor mount feet)

  • Radio specs:

  • 20 dBm radio amplifier tested to > 1 km range LOS with Crazyradio PA

  • Bluetooth Low Energy support with iOS and Android clients available (tested on iOS 7.1+ and Android 4.4+)

  • Radio backwards compatible with original Crazyflie and Crazyradio

  • Micro-controllers:

  • STM32F405 main application MCU (Cortex-M4, 168MHz, 192kb SRAM, 1Mb flash)

  • nRF51822 radio and power management MCU (Cortex-M0, 32Mhz, 16kb SRAM, 128kb flash) 

  • uUSB connector:

  • On-board LiPo charger with 100mA, 500mA and 980mA modes available

  • Full speed USB device interface

  • Partial USB OTG capability (Usb OTG present but no 5V output)

  • IMU:

  • 3 axis gyro (MPU-9250)

  • 3 axis accelerometer (MPU-9250)

  • 3 axis magnetometer (MPU-9250)

  • high precision pressure sensor (LPS25H)

  • Flight specification:

  • Flight time with stock battery: 7 minutes

  • Chraging time with stock battery: 40 minutes

  • Max recommended payload weight: 15 g

  • Expansion connector with:

  • VCC (3.0V, max 100mA)

  • GND

  • VCOM (unregulated VBAT or VUSB, max 1A)

  • VUSB (both for input and output)

  • I2C (400kHz)

  • SPI

  • 2 x UART

  • 4 x GPIO/CS for SPI

  • 1-wire bus for expansion identification

  • 2 x GPIO connected to nRF51

  • 8KB EEPROM



Spare Parts


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Crazyflie 233333.jpg

Technical Details

Dimensions125mm x 80mm x 40mm
WeightG.W 80g     N.W 70g
BatteryLithium Cells/Batteries packed with equipment UN3481 -PI966

Part List

Crazyflie 2.0 control board with all components mounted1
CW propellers5
CCW propellers5
Motor mounts5
LiPo battery (240mAh)1
Coreless DC motors5
Short expansion connector pins (1x10, 2mm spacing, 8 mm long)2
Long expansion connector pins (1x10, 2mm spacing, 14 mm long)2
Battery holder expansion board1

ECCN/HTS

ECCNNot Available
HSCODE9023000000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
1
Hi, does it has camera with real time streaming?
on Nov 30,2016
Reply upvote ()
Hi~ Sorry, we do not have such camera on our web.Regards
on Jan 12,2018 16:34 PM
Reply upvote ()
Reply
0
HI , can it be delivered to South Korea. If so. Would you plz tell me how long it might take. And if it is possible to include a camera in the package content. Thank you
on Nov 01,2016
Reply upvote ()
Hi there~ We definitely can deliver to South Korea.And when you confirm the order, the system will give you a ETA time.As for the camera, at present the Crazyfile only support the flow deck ### https://www.seeedstudio.com/Crazyflie-2.0-Flow-Deck-p-2920.html ### You can buy them together,and we will package them together.Regards
on Feb 07,2018 14:06 PM
Reply upvote ()
Reply
0
Hi, can it be ship to Indonesia?
on Jul 09,2018
Reply upvote ()
Hi, there~ yes, of course~ Regards!
on Jul 09,2018 15:42 PM
Reply upvote ()
Reply
0
Does it has camera with real time streaming?
on Jul 04,2018
Reply upvote ()
Hi, there~ Sorry, no ,thanks!!
on Jul 05,2018 17:38 PM
Reply upvote ()
Reply
0
Hi there, i do wanna know how does crazyfile combine the coding with drone, if there is teaching books or something else for stem educaor?
on Feb 07,2018
Reply upvote ()
Hi there~You can find lots of documentations and user guide in the official web of crazyfile ### https://www.bitcraze.io/getting-started-with-the-crazyflie-2-0/ ### Regards
on Feb 07,2018 13:56 PM
Reply upvote ()
Reply
0
How long does it take to ship to USA? Thanks.
on Jan 29,2018
Reply upvote ()
Hi liki~ We have three modes of transportation.Normally: DHL :2-5 working days ,Fedex:3-6 working days, Post link :15-30 working days. Actually, when you Confirm Order and choose the transportation way, the system will give a estimated time.Regards
on Jan 29,2018 09:55 AM
Reply upvote ()
Reply
1
Hi I want to drive 3 or 4 crazyflie in same time. I need only one crazyradio pa or one crazy radio by device. i want to drive 2 or 3 crazyfly in same time. What is that I need:only one crazy radio pa or one by device peter
on Nov 10,2016
Reply upvote ()
Hi Pierre, did you make any progress with this?
on Nov 29,2016 22:00 PM
Reply upvote ()
Reply
1
If I have the original CF 10 DOF kit will I need to get a new radio or can I use the radio I already have with the 2.0 CF? Please advise.
on Oct 19,2016
Reply upvote ()
o
on Aug 21,2017 12:46 PM
Reply upvote ()
Reply
2
Hi ,can be delivered to india also??
on Oct 19,2016
Reply upvote ()
Yes,we can ,thank you!
on Oct 20,2016 10:49 AM
Reply upvote ()
Reply

    View History

    Crazyflie 2.0

    SKU 110990440
    $180.00
    16 Available
    $180.00/ 1pcs+
    $162.00/ 10pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT