Crazyflie 2.x Battery Charger with Spare Battery , Prolong The Flight of The Drone,Single-cell Li-Po battery based on MCP73832
Use the single-cell Li-Po 500mA battery charger always to have your 240mAh LiPo spare batteries fully charged to maximize your flight time of the Crazyfile2.x. If you’re a bit handy with a soldering iron you can even solder multiple chargers together for multi-battery charging.
YOU MAY LIKE THIS
PRODUCT DETAILS
Use the single-cell Li-Po 500mA battery charger always to have your 240mAh LiPo spare batteries fully charged to maximize your flight time of the Crazyfile2.x. If you’re a bit handy with a soldering iron you can even solder multiple chargers together for multi-battery charging.
Features
- 500mA single-cell Li-Po battery charger: Maximize your flight time
- Stable charge: Based on MCP73832 can enable stable protection of your charging
- Charging indicator: Check the battery by charging indicator anytime and anywhere not through the drone
- Connection points for chaining of multiple chargers: Multiple chargers can be connected by welding to realize multi-battery charging
Description
It is possible to chain multiple chargers together to create a multi-battery charger. The P2 connectors on the chargers are simply soldered in parallel. If you’re a bit handy with a soldering iron you can even solder multiple chargers together for multi-battery charging.
Below are pictures of one possible setup. Don’t forget to check the rating of the connectors and make sure you use a power supply that can supply at least 500mA per charger.
Applications
Get the maximum flight time from your Crazyflie 2.x using this spare battery and charger.
The Crazyflie 2.1 is a versatile open-source flying development platform that only weighs 27g and fits in the palm of your hand.
- The drone battery life
- Quick charge
- Backup power
Specification
Items |
Specification |
LiPo battery charger |
|
Max charging current |
500mA |
Supply voltage |
5V |
Connector |
micro-USB |
Main chip |
MCP73832 |
Connector point |
1x2, 2.54mm pitch |
Charging indicator |
LED |
Size (WxHxD) |
10.5x16x1.6mm (not including cable) |
Weight |
1.2g |
240mAh LiPo battery |
|
Capacity |
240mAh |
Nominal voltage |
3.7 V (1 Cell) |
Discharge |
15C |
Operating Temperature |
0 ~35°C (Charging) / -20~60°C (Discharging) |
Connector |
Molex 51005-2P (Pin 1 positive) |
Weight |
7.1g |
Size (WxHxD) |
20x7x30mm (not including cable) |
Hardware Overview
Connect the battery charger to a standard micro USB connector and the battery connector to a battery. The LED is lit up while the battery is charging and turns off when fully charged.
Note
Using a battery under direct sunlight may cause overheating, which could result in invalidation or fire. Battery should be charged with proper charger, in compliance with correct operation instructions. Never charge a battery unattended!
Part List
LiPo battery charger |
×1 |
240mAh LiPo battery |
×1 |
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8471490000 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewexcellent product, works fine
-
from order viewThis user did not leave any comments.