the AI Hardware Partner
Toggle Nav
Loading...

Crazyflie 2.x Battery Charger with Spare Battery , Prolong The Flight of The Drone,Single-cell Li-Po battery based on MCP73832

SKU
110060403
Rating:
100 % of 100

Use the single-cell Li-Po 500mA battery charger always to have your 240mAh LiPo spare batteries fully charged to maximize your flight time of the Crazyfile2.x. If you’re a bit handy with a soldering iron you can even solder multiple chargers together for multi-battery charging.

$10.00
In stock
-
+

PRODUCT DETAILS

Use the single-cell Li-Po 500mA battery charger always to have your 240mAh LiPo spare batteries fully charged to maximize your flight time of the Crazyfile2.x. If you’re a bit handy with a soldering iron you can even solder multiple chargers together for multi-battery charging.

Features

  • 500mA single-cell Li-Po battery charger: Maximize your flight time
  • Stable charge: Based on MCP73832 can enable stable protection of your charging
  • Charging indicator: Check the battery by charging indicator anytime and anywhere not through the drone
  • Connection points for chaining of multiple chargers: Multiple chargers can be connected by welding to realize multi-battery charging

Description

It is possible to chain multiple chargers together to create a multi-battery charger. The P2 connectors on the chargers are simply soldered in parallel. If you’re a bit handy with a soldering iron you can even solder multiple chargers together for multi-battery charging.

Below are pictures of one possible setup. Don’t forget to check the rating of the connectors and make sure you use a power supply that can supply at least 500mA per charger.

Applications

Get the maximum flight time from your Crazyflie 2.x using this spare battery and charger.

The Crazyflie 2.1 is a versatile open-source flying development platform that only weighs 27g and fits in the palm of your hand.

  • The drone battery life
  • Quick charge
  • Backup power

Specification

Items

Specification

LiPo battery charger

Max charging current

500mA

Supply voltage

5V

Connector

micro-USB

Main chip

MCP73832

Connector point

1x2, 2.54mm pitch

Charging indicator

LED

Size (WxHxD)

10.5x16x1.6mm (not including cable)

Weight

1.2g

240mAh LiPo battery

Capacity

240mAh

Nominal voltage

3.7 V (1 Cell)

Discharge

15C

Operating Temperature

0 ~35°C (Charging) / -20~60°C (Discharging)

Connector

Molex 51005-2P (Pin 1 positive)

Weight

7.1g

Size (WxHxD)

20x7x30mm (not including cable)

Hardware Overview

Connect the battery charger to a standard micro USB connector and the battery connector to a battery. The LED is lit up while the battery is charging and turns off when fully charged.

Note

Using a battery under direct sunlight may cause overheating, which could result in invalidation or fire. Battery should be charged with proper charger, in compliance with correct operation instructions. Never charge a battery unattended!

Part List

LiPo battery charger

×1

240mAh LiPo battery

×1

ECCN/HTS

HSCODE 8504909090
USHSCODE 8471490000
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    excellent product, works fine
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

2 Item(s)

Show per page