Crazyflie Nano Quadcopter - 6x15 mm spare motor (BC-CM-01-B)

Crazyflie Nano Quadcopter - 6x15 mm spare motor (BC-CM-01-B)

SKU 316030003
3.00
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock

Description

111.png


Spare 6x15 mm DC coreless motor for the Crazyflie Nano Quadcopter.

 

Specification

  • Diameter: 6 mm 

  • Length: 15 mm

  • Shaft length: 3.5 mm

  • Shaft diameter: 0.8 mm

  • Weight: 1.7 g

  • Kv: 12000 rpm/V

  • Rated voltage: 4.2 V

  • Rated current: 810 mA

  • Wire length: 67 mm

 

Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 3g    
BatteryExclude

Part List

6x15 mm DC coreless motor1

ECCN/HTS

ECCNNot Available
HSCODE8501109990

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
If I buy this product, can you bring it to my house, if I live in Chile?
on Feb 07,2018
Reply upvote ()
Hi there~ Sorry for the delay.We can ship to Chile, when you confirm the order you will see more details about shipment.
on Feb 10,2018 10:03 AM
Reply upvote ()
Reply

    View History

    Crazyflie Nano Quadcopter - 6x15 mm spare motor (BC-CM-01-B)

    SKU 316030003
    $3.00
    OUT OF STOCK
    This item is not available at the moment
    Get notified when it's back in stock
    $3.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT