Toggle Nav
Loading...

Crazyflie STEM drone bundle

With the STEM drone bundle you get everything you need for scripting and learning how to operate a robot in 3 dimensions. We supply an easy-to-use Python API where you can use commands like "move forward 1 meter" or to program paths the Crazyflie will follow. You will also get access to the full logging framework where you easily can read telemetry data.

$50.00

-
+

    PRODUCT DETAILS

    With the STEM drone bundle you get everything you need for scripting and learning how to operate a robot in 3 dimensions. We supply an easy to use Python API where you can use commands like "move forward 1 meter" or to program paths the Crazyflie will follow. You will also get access to the full logging framework where you easily can read telemetry data.

    Features

    • Customizable bundles: The Crazyfile Micro Quadcopter Drone comes with customizable bundles that allow users to choose the components that best fit their needs.

    • Getting Started with Bundle: The bundles for the Crazyfile Micro Quadcopter Drone include all the necessary components.
    • Adaptable to Different Applications: Adaptation to different application scenarios makes it suitable for hobbyists and professionals alike.
    • Time and cost-saving: Save time and money by not having to purchase individual groups separately.
    • Next-Level Aerial Experience: With this bundle, users can take their aerial photography, videography or exploration to a new level

    Description

    The Loco Positioning Explorer Bundle is designed for indoor use and provides high-precision localization for robots, drones, and other autonomous systems, it includes:

    The Crazyflie 2.1 is a versatile open source flying development platform that only weighs 27g and fits in the palm of your hand. Crazyflie 2.1 is equipped with low-latency/long-range radio as well as Bluetooth LE.

    The Crazyradio PA is a small, open-source USB radio dongle designed for wireless communication with micro-controllers and other embedded systems.The Crazyradio PA is often used with the Crazyflie, a small quadcopter , but it can also be used with other micro-controllers such as the Arduino and Raspberry Pi.

    The Flow Deck v2 is an add-on board for the Crazyflie 2.1 drone that enables stable indoor flight with optical flow and Tof sensors. It offers accurate and responsive control up to 4m, making it a powerful tool for researchers, developers, and drone enthusiasts.

    LEARN AND DOCUMENTS

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account

    FAQ