Crazyradio 2.4Ghz nRF24LU1+ USB radio dongle with antenna (BC-CR-01-A)

SKU 113990019
 This product is discontinued, please consider the upgraded Crazyradio PA as an alternative product
Free Express Shipping on Orders over $120!
$26.00
DISCONTINUED
This item is no longer available.
Description
 This product is discontinued, please consider the upgraded Crazyradio PA as an alternative product. 
 
The Crazyradio is the official radio dongle for the Crazyflie Nano Quadcopter. It is a 2.4GHz USB radio dongle based on the nRF24LU1+ chip from Nordic Semiconductor.
 
The design includes a 2x5 header (not mounted) where the dongle can be connected and powered from another source than USB. It also has two indicator LEDs.
 
The dongle is delivered with open source firmware and Python drivers that enables easy use. The dongle can communicate with any project using a compatible Nordic Semiconductor radio chip. The firmware can be freely modified as it is open source and can be compiled with an open source compiler (sdcc). 
 
A bootloader on the dongle enables firmware updates without using any external programmer. It can also be programmed over SPI, which is available in the header. This is recommended when developing for it.
 
Crazyradio features:
  • 2.4GHz radio communication
  • 0dBm output power (1mW)
  • 125 radio channels
  • 2Mbps, 1Mbps and 250Kps communication data-rate
  • Sends and receives data packets of up to 32 bytes
  • Automatically handles addresses and packet ack.
  • Hardware support for PPM input (no software support yet)
  • Can be powered with up to 16V via header
  • Tested up to ~80m range with the Crazyflie at 250Kbps
 
Resources

 

Support
If you have any further question for technical support, please contact support(at)bitcraze.se .
See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT