the AI Hardware Partner
Toggle Nav
Loading...

Cubie Single-board Computer-CubieBoard4&Octa core A80

SKU
102110007
Rating:
100 % of 100
Cubie Single-board Computer-CubieBoard4&Octa core A80, Cubie Single board Computer,Single board, CubieBoard
$125.00
Out of stock

PRODUCT DETAILS

Cubie single board computer A80 is a the fourth generation board of cubie team. The calculated performance is 5 times of cubietruck, A80 is a 28nm 8 -core high-performance application processor with a CPU dominant frequency of 2GHz.

1. A new generation of 64-core GPU graphics core PowerVR G6230
2. A new generation of display engine that supports H.265 hardware solution, 4K resolution codec, 3-screen simultaneous output
3. It supports more than 2GB of memory
4. It supports USB 3.0
5. It supports 16 million -pixel high-definition camera

Include:

  • CCA80 main board x1

  • Micro 3.0 USB cable x1

  • Micro 3.0 USB OTG x1

  • 40*10*10 cooling fin

  • 5G/ 2.4G antenna

  • RTG battery

  • acrylic plates *2

  • screw

  • heat-conducting glue

SOC:

  • Allwinner A80, Octa- Core big-LITTLE A15/A7, 28mm

  • CPU: Arm Cortex A15x4 up to 2.0GHz, A7x4 up to 1.3GHz

  • GPU: PowerVR 64-core G6230

Memory:

  • 2GB, 64bit, dual channel, 1600MTPS

Storage:

  • EMMC, up to 64GB, default 8GB, write/red speed 25MB/s

TF card:

  • Micro SD card slot, SD card specification V2.0

USB:

  • USB 2.0 host x 4

  • USB 3.0 OTG x 1

Display:

  • HDMI Port A, HDMI V1.4

  • VGA, support 1080P resolution output

Ethernet:

  • 10M/100M/1000M NIC

Wireless:

  • Wi-Fi: 2.4G/5.8G, dual band, 300Mbps

  • Bt: BT4.0+EDR

IR:

  • IR receiver Philips standard

RTC:

  • Support 1220 size rechargable button cell

Audio:

  • Support 3.5 headphone jack for Audio output

  • Support 3.5 jack for Micphone

Power:

  • DCIN 5V/2.5A power

  • Support USB 3.0 jack power

  • Support 3.7V Li-Po battery

Keys:

  • Power key, Reset key, Reboot key

Leds:

  • Power led x 1, User led x 2

Debug port:

  • UART0 and JTAG. Some I2C interface to peripherals

Technical details

Dimensions 210mm x150mm x80mm
Weight G.W 595g
Battery Exclude

Part List

Cubie Single-board Computer-CubieBoard4&Octa core A80 1

ECCN/HTS

HSCODE 9023009000

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page