Cubie Single-board Computer-CubieBoard4&Octa core A80

Cubie Single-board Computer-CubieBoard4&Octa core A80

SKU 102110007
125.00
DISCONTINUED
This item is no longer available.

Description

Cubie single board computer A80 is a the fourth generation board of cubie team. The calculated performance is 5 times of cubietruck, A80 is a 28nm 8 -core high-performance application processor with a CPU dominant frequency of 2GHz.

1. A new generation of 64-core GPU graphics core PowerVR G6230
2. A new generation of display engine that supports H.265 hardware solution, 4K resolution codec, 3-screen simultaneous output
3. It supports more than 2GB of memory
4. It supports USB 3.0
5. It supports 16 million -pixel high-definition camera

 

Include:

  •  CCA80 main board x1

  •  Micro 3.0  USB cable x1

  •  Micro 3.0 USB OTG x1

  •  40*10*10  cooling fin

  •  5G/ 2.4G antenna

  •  RTG battery

  •  acrylic plates *2

  •  screw

  •  heat-conducting glue

SOC:

  • Allwinner A80, Octa- Core big-LITTLE A15/A7, 28mm

  • CPU: Arm Cortex A15x4 up to 2.0GHz, A7x4 up to 1.3GHz

  • GPU: PowerVR 64-core G6230

Memory:

  • 2GB, 64bit, dual channel, 1600MTPS

Storage:

  • EMMC, up to 64GB, default 8GB, write/red speed 25MB/s

TF card:

  • Micro SD card slot, SD card specification V2.0

USB:

  • USB 2.0 host x 4

  • USB 3.0 OTG x 1

Display:

  • HDMI Port A, HDMI V1.4

  • VGA, support 1080P resolution output

Ethernet:

  • 10M/100M/1000M NIC

Wireless:

  • Wi-Fi: 2.4G/5.8G, dual band, 300Mbps

  • Bt: BT4.0+EDR

IR:

  • IR receiver Philips standard

RTC:

  • Support 1220 size rechargable button cell

Audio:

  • Support 3.5 headphone jack for Audio output

  • Support 3.5 jack for Micphone

Power:

  • DCIN 5V/2.5A power

  • Support USB 3.0 jack power

  • Support 3.7V Li-Po battery

Keys:

  • Power key, Reset key, Reboot key

Leds:

  • Power led x 1, User led x 2

Debug port:

  • UART0 and JTAG. Some I2C interface to peripherals

Technical Details

Dimensions210mm x 150mm x 80mm
WeightG.W 595g    
BatteryExclude

Part List

Cubie Single-board Computer-CubieBoard4&Octa core A801

ECCN/HTS

ECCNNot Available
HSCODE9023009000

Reviews

Questions and Answers

SUBMIT
0
The power supply is included in the kit?
on Oct 19,2016
Reply upvote ()
yes it does...
on Oct 20,2016 10:51 AM
Reply upvote ()
Reply

    View History

    Cubie Single-board Computer-CubieBoard4&Octa core A80

    SKU 102110007
    $125.00
    DISCONTINUED
    This item is no longer available.
    $125.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT