Current Assisted Class A Linear Amplifier (CSEVB6101R3)
SKU
107990012
The amp is stereo efficient, digital amplifier power stage for driving speakers up to 2x10W/4Ω
- 10+: $29.45
YOU MAY LIKE THIS
PRODUCT DETAILS
The amp is stereo efficient, digital amplifier power stage for driving speakers up to 2x10W/4Ω. The high efficiency of the amp allows it to do 2x10W/4Ω without external heat sink. This module has standby and mute function, so Arduino can control it how and when it works.
Features:
Supply Voltage ±2.5 ~ ±11 V
Audio In ±0.52V (max.)@±10V
Stereo Output Power 10WRMS per channel @ ±10V, 4 Ω (for CS6A4983)
Specification:
Connections
- 3.5mm audio jack
- Speakers screw wire connector
- Power supply screw wire connector
Applications
- Hifi Audio Power Amplifier
Part List:
1 x Current Assisted Class A Linear Amplifier
2 x chip
2 x heat sink
Technical support:[email protected]
Technical details
Dimensions | 80mm x120mm x22mm |
Weight | G.W 69g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8518900090 |
UPC | 841454110569 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page