the AI Hardware Partner
Toggle Nav
Loading...

DC Barrel Power Jack&Connector

SKU
320120010
Rating:
100 % of 100
Features Dimensions: 14
$0.55
Out of stock

PRODUCT DETAILS

Features
  • Dimensions: 14.2mm * 9.0mm * 11mm
  • Inner core diameter:¢ 2.0
  • Rating: 0.5A 30V DC
  • Contact resistance: 100 milliohms max.
  • Operating temperature: -20°C ~ 70°C
  • The operating force :3-20N
  • The operating life: 5,000 cycles

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
     
    By

FAQ

2 Item(s)

Show per page