DC Barrel Power Jack&Connector

DC Barrel Power Jack&Connector

SKU 320120010
0.55
DISCONTINUED
This item is no longer available.

Description

Features
  • Dimensions: 14.2mm * 9.0mm * 11mm
  • Inner core diameter:¢ 2.0 
  • Rating: 0.5A 30V DC
  • Contact resistance: 100 milliohms max.
  • Operating temperature: -20°C ~ 70°C
  • The operating force :3-20N
  • The operating life: 5,000 cycles

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 5g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT
0
Physical specifications???
on Oct 19,2016
Reply upvote ()
Hi, the keyboard t is 69.0mm x 76.5mm, the flat cable is 71.5mm long, with 15mm 8pin connector.
on Oct 20,2016 10:41 AM
Reply upvote ()
Reply

    View History

    DC Barrel Power Jack&Connector

    SKU 320120010
    $0.55
    DISCONTINUED
    This item is no longer available.
    $0.55/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT