seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      DSJTAG - 2 in 1 USB JTAG cable for FPGA&CPLD
      • DSJTAG - 2 in 1 USB JTAG cable for FPGA&CPLD
      • DSJTAG - 2 in 1 USB JTAG cable for FPGA&CPLD
      • DSJTAG - 2 in 1 USB JTAG cable for FPGA&CPLD

      DSJTAG - 2 in 1 USB JTAG cable for FPGA&CPLD

      SKU 110990084
      DSJTAG is a 2in1 USB JTAG cable for Xilinx or Altera FPGA/CPLD
      $54.90
      DISCONTINUED
      This item is no longer available.
      Description
      DSJTAG is a 2in1 USB JTAG cable for Xilinx or Altera FPGA/CPLD. The function of DSJTAG can be toggled by a switch. When switch down, DSJTAG act as a Xilinx FPGA JTAG, and compatible with Xilinx Platform Cable USB I. (Support all devices and feature) when switch up, DSJTAG act as a Altera FPGA JTAG, and compatible with Altera USB Blaster. (Support all devices and feature) DSJTAG will become your friend when you work with FPGA. DSJTAG will let you never worry about which FPGA should be selected. You can use DSJTAG with ISE or Quartus, whatever you want.
       
      Features
       
      Function1: Xilinx Platform USB Cable I
      • Compatible with Xilinx Platform USB Cable I, support iMPACT/ISE/Chipscope/EDK  
      • The firmware can be updated by iMPACT, and upgraded to the new version 
      • Auto detect and adapt the voltage of the target board
      • Support all the xilinx device, include FPGA/CPLD with 5V, 3.3V, 2.5V, 1.8V and 1.5V interface voltage level
      • Support hot-plug at both USB and target side, high impedance when power lose to avoid to damage your target board
      • Tri-color status LED
      • Support programming of SPI FLASH
      Function2: Altera USB Blaster
      • Compatible with Altera USB Blaster, support Quartus II/SignalTap II
      • Support all the altera device, include Cyclone III and Stratix II, .etc
      • Support AS/PS/JTAG mode
      • Support communication with Nios II and in-system debug
      • Bi-color status LED
      For more information, please visit here
      See More
      $50 Featured List
      $100 Featured List
      $200 Featured List
      Don’t miss out!
      Reviews
      See More
      Questions and Answers
      SUBMIT
      See More
      View History
      Documents
      Recommendations
      Notify me when it's back in stock
      SUBMIT

      Free shipping on your first order over $50 or more. Discounted items included!

      Invalid email address.
      * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer