Loading...
Loading

Items 1-16 of 47

View as Grid List
per page
Page
  1. Image
    Web platform v1.1 Assembled
    $37.15
    SKU 113990064
    Rating:
    100%
  2. Open Workbench Logic Sniffer
    Open Workbench Logic Sniffer
    SKU 102990044
    Rating:
    84%
  3. Image
    Bus Pirate LCD adapter v3
    $6.90
    SKU 102990003
    Rating:
    96%
  4. USB Infrared Toy through hole PCB
    USB Infrared Toy through hole PCB
    $7.00
    SKU 319010050
  5. Image
    Logic Sniffer 16-bit Input Buffer Wing
    $15.00
    SKU 102990005
  6. FT2232H USB 2.0 Hi-Speed breakout board
    FT2232H USB 2.0 Hi-Speed breakout board
    SKU 103990006
    Rating:
    100%
  7. Bus Pirate v4
    Bus Pirate v4
    SKU 102990041
    Rating:
    90%
  8. xQFP breakout board - 0.5mm
    xQFP breakout board - 0.5mm
    SKU 319010352
  9. xQFP breakout board - 0.8mm
    xQFP breakout board - 0.8mm
    SKU 319010351
    Rating:
    100%
  10. QFP surface mount protoboard - 0.65mm
    QFP surface mount protoboard - 0.65mm
    SKU 319010053
  11. QFP surface mount protoboard - 0.50mm
    QFP surface mount protoboard - 0.50mm
    SKU 319010047
    Rating:
    100%
  12. XC9572XL CPLD development board v1b
    XC9572XL CPLD development board v1b
    $13.00
    SKU 102990001
    Rating:
    60%
  13. XC2C64A CoolRunner-II CPLD development board
    XC2C64A CoolRunner-II CPLD development board
    $13.00
    SKU 102990004
    Rating:
    93%