Desktop Mini Lathe

SKU
114991743

Product Feature: Mini Metal(Non-ferrous) lathe power of motor: 400W; Spindle speed 0-2500RPM Infinitely variable. Metal lathe machine using four-way rotating turret, which can be four common turning. 

$699.00
Out of stock

If you would like to purchase or obtain more information about this item, please email us at: Manufacturing@chaihuo.org

-

•  Mini Metal (Non-ferrous) lathe power of motor: 400W; Spindle speed 0-2500RPM Infinitely variable. Metal lathe machine using four-way rotating turret, which can be four common turning. Multi-function and multi stage, can be turned within foreign aid, turning thread, turning taper and so on.


•  This precision mini lathe is designed to perform various types of metal turning. This machine can be used in areas such as mini precision parts processing, sample processing and modeling works

 

Standard Features:

•  Safety switch

•  Variable speed control

•  Four position turret post

•  Complete set of change gear

•  High accuracy

•  Clear guard on spindle

TECHNICAL PARAMETERS


Process exact

0.02mm

Swing over bed

180mm

Distance between centers

300mm

Hole throughspindle

20mm

Spindle taper

MT#3

Tailstock taper

MT#2

Spindle speed

Low range:0-1100rpm
High range:0-2500rpm

Output power

400w

Range of threads

Metric:0.5-2.5mm(10thread pitches)
Imperial:12-52TPI(8 thread pitches)

Net/Gross weight

38/42 kg

Packing size

760x305x315 mm


Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.