DevDuino Sensor Node V2.2 (ATmega 328)
- 10+: $17.09
YOU MAY LIKE THIS
PRODUCT DETAILS
DevDuino Sensor Node V2 is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01+. This version 2.2 supports firmware upgrade over the air (based loader UNO Optiboot) and data encryption. You can easily connect other sensors or actuators to this platform, to build your remote monitoring or controlling system.
Features
Built on Arduino-compatible architecture (UNO Optiboot)
On board 64kb SPI flash / E2prom (for OTA firmware updates)
On board ATSHA204A (for data encryption)
Clock frequency - 16MHz (may be reduced to low energy consumption by up to 1MHz)
Integrated temperature sensor MCP9700 (-40 +125 ° C, accuracy of ± 2 ° C)
Built-in clock button
Built-in LED (user)
FTDI header similar to Arduino Duemilanove
Atmel programming ISCP header
3 GROVE-compatible connector: I2C, 2 - Analog, 2- Digital
Power from 2 elements AAA (not included)
Dimensions 32 x 68.5 mm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 19g |
Battery | Exclude |
Part List
devDuino Sensor Node V2.2 | 1 |
nRF24L01+ Module | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517700000 |
UPC | 841454118442 |
COO | CHINA |
RoHS | 1 |