//statics3.seeedstudio.com/product/113990095 1_05.jpg
//statics3.seeedstudio.com/product/113990095 1_04.jpg
//statics3.seeedstudio.com/product/113990095 1_03.jpg
//statics3.seeedstudio.com/product/113990095 1_02.jpg
//statics3.seeedstudio.com/product/113990095 1_01.jpg

DevDuino Sensor Node V3 (ATmega 328)

SKU 113990095
Introduction: devDuino Sensor Node V3 is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01+
Free Express Shipping on Orders over $200!
$19.99
14 Available
Qty:
This field is required
ADD TO CART
$19.99 /each 1 pcs
$17.99 /each 10 pcs
$16.99 /each 20 pcs
Description

Introduction:

devDuino Sensor Node V3 is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01+. You can easily connect other sensors or actuators to this platform, to build your remote monitoring or controlling system

Features:

  • Built on Arduino-compatible architecture
  • Clock frequency - 8MHz (may be reduced in order to reduce energy consumption by up to 1MHz)
  • Built-in temperature sensor MCP9700 (-40 ° C +125 ° C, accuracy of ± 2 ° C)
  • ISP programming interface (recommended)
  • Serial programming interface
  • Built-in button
  • Built-in LED red (showing charge supercapacitors)
  • Built-in LED green (user configurable)
  • 3 GROVE-compatible connector: I2C, Analog, Digital
  • Powered by 0.5W Solar Panel with connector JST 2.0 mm and Super capacitor (from 5 to 12 V)
  • Approximate life of 10 years (with the correct code optimization)
  • Possible to reduce the size of the board (31.4 x 57.3 mm)
  • Dimensions 55 х 70 mm

Package List:

  • DevDuino Sensor Node V3 – 1 pcs.
  • 0.5W Solar Panel – 1 pcs.
  • nRF24L01+ Module – 1 pcs. 

Documentation

Please visit the wiki page for more information about this product. We will be very grateful to you for helping us improve our documentation. Add more description or demo code. For technical support, please publish your question on our blog.

See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Documents
Best-sellers
Notify me when it's back in stock
SUBMIT