the AI Hardware Partner
Toggle Nav
Loading...

Dial-type Potentiometer(10k)

SKU
111990001
Rating:
100 % of 100
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
$6.90
Out of stock
  • 10+: $6.21
  • 20+: $5.87

PRODUCT DETAILS


Potentiometer is one of the most useful basic components. This is a 10k dial type potentiometer with knob. It’s space-saving and user-friendly. You can read the actual resistance value via the straightforward knob without auxiliary instrument like multimeter. Each has been pre-calibrated. You can implement it into your circuit right out of the box.
A tiny hex wrench is included in case of recalibration.

Features
  • Straightforward
  • Highly linear
  • Space-saving
Specifications
  • Max resistance: 0 - 10KΩ
  • Accuracy : ±5%
  • Lin : ±0.25%
  • Max mechanical angle : 3600° 
  • Dimensions: 46mm(height) * 22mm(diameter)

Technical details

Dimensions 60mm x90mm x22.6mm
Weight G.W 22g
Battery Exclude

ECCN/HTS

HSCODE 8533400000

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page