NVIDIA® Jetson Xavier™ NX Module / 900-83668-0000-000
Note
We just released new reComputer Jetson-20 powered by NVIDIA® Jetson Xavier™ NX Production Module, along with a carrier board and heatsink.
NVIDIA® Jetson Xavier™ NX takes supercomputer performance to the edge in a compact system-on-module (SOM) that’s smaller than a credit card. It features new cloud-native support and accelerates the NVIDIA software stack with more than 10X the performance of its widely adopted predecessor, Jetson TX2. This power-efficiency enables accurate, multi-modal AI inference in a small form factor and opens the door for innovative edge devices in manufacturing, logistics, retail, service, agriculture, smart city, healthcare and life sciences, and more.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Compact size SoM powerful enough for advanced AI applications with low power consumption
- Supports the entire NVIDIA Software Stack for application development and optimization
- More than 10X the performance of Jetson TX2
- Enables development of AI applications using NVIDIA JetPack™ SDK
- Easy to build, deploy, and manage AI at the edge
- Flexible and scalable platform to get to market with reduced development costs
- Continuous updates over the lifetime of the product
Description
Jetson Xavier NX delivers up to 21 TOPS for running modern AI workloads, consumes as little as 10 watts of power, and has a compact form factor smaller than a credit card. It can run modern neural networks in parallel and process data from multiple high-resolution sensors, opening the door for embedded and edge computing devices that demand increased performance but are constrained by size, weight, and power budgets.
Customization
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Bringing Cloud-Native Agility to Edge AI Devices with the NVIDIA Jetson Xavier NX Developer Kit
Tip
To learn more about Jetson Xavier, please visit the Jetson Xavier NX Technical Blog with Benchmarks, also by the NVIDIA team.
Comparison Between The NVIDIA Jetson AI Modules
Jetson Nano | Jetson TX2 NX | Jetson TX2 Series | Jetson Xavier NX | Jetson AGX Xavier Series | |
---|---|---|---|---|---|
AI Performance | 0.5 TFLOPS (FP16) | 1.33 TFLOPs | 1.3 TFLOPS (FP16) | 6 TFLOPS (FP16) 21 TOPS (INT8) |
5.5-11 TFLOPS (FP16) 20-32 TOPS (INT8) |
GPU | 128-core NVIDIA Maxwell™ GPU | NVIDIA Pascal™ Architecture GPU with 256 CUDA cores | 256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores | NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores | 512-Core Volta GPU with Tensor Cores |
CPU | Quad-core ARM A57 @ 1.43 GHz | Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore processor |
Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore |
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 | 8-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3 |
Memory | 4 GB 64-bit LPDDR4 25.6 GB/s | 4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s | 8GB 128-bit LPDDR4 1866 MHz - 59.7 GB/s |
8 GB 128-bit LPDDR4x @ 51.2GB/s | 32 GB 256-Bit LPDDR4x | 137 GB/s |
Power Consumption | 5-10W | 7.5W / 15W | 7.5-15W | 10-15W | 10-30W |
Dimensions | 45 x 70mm | 45 x 70mm | 50 x 87mm | 45 x 70mm | 100 x 87mm |
Price | $149 | $199 | Starting at $299 | $499 | Starting at $679 |
Note
We provide a wide selection of AI-related products including Machine Learning, Computer Vision, Edge Computing, Speech Recognition & NLP, and Neural Networks Acceleration. Check here for more products you may need.
We are also calling for feedback and inputs from the developers. Any suggestions on the product features are welcome at Seeed Forum!
Specifications
AI Performance | 21 TOPS (INT8) |
---|---|
GPU | NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores |
Max GPU Frequency | 1100 MHz |
CPU | 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 |
Max CPU Frequency | 1900 MHz |
Memory | 8 GB 128-bit LPDDR4x @ 51.2GB/s |
Storage | 16 GB eMMC 5.1 |
Power | 10 W | 15 W |
PCIe | 1 x1 (PCIe Gen3) + 1 x4 (PCIe Gen4), total 144 GT/s * |
CSI Camera | Up to 6 cameras (24 via virtual channels) |
14 lanes (3x4 or 6x2) MIPI CSI-2 | |
D-PHY 1.2 (up to 30 Gbps) | |
Video Encode | 2x 4K @ 30 | 6x 1080p @ 60 | 14x 1080p @ 30 (H.265/H.264) |
Video Decode | 2x 4K @ 60 | 4x 4K @ 30 | 12x 1080p @ 60 | 32x 1080p @ 30 (H.265) 2x 4K @ 30 | 6x 1080p @ 60 | 16x 1080p @ 30 (H.264) |
Display | 2 multi-mode DP 1.4/eDP 1.4/HDMI 2.0 |
DL Accelerator | 2x NVDLA Engines |
DLA Max Frequency | 1100 MHz |
Vision Accelerator | 7-Way VLIW Vision Processor |
Networking | 10/100/1000 Base-T Ethernet |
USB | 1xUSB 3.1 (10 Gbps) | 3xUSB 2.0 |
Other IOs | 1x SDIO / 2x SPI / 3x UART / 2x I2S / 4x I2C / 1x CAN / GPIOs |
Dimensions | 45 mm x 69.6 mm |
Connector | 60 pin SO-DIMM connector |
Tip
To explore more NVIDIA products, please click here and learn more!
Tip
Head over to NVIDIA Jetson Download Center to explore the necessary drivers and software for this product.
Parts List
1 x NVIDIA® Jetson Xavier™ NX Module
ECCN/HTS
HSCODE | 847150 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
KC | 1 |
RCM | 1 |
RoHS | 1 |
TELEC | 1 |
UK DoC | 1 |
UKCA | 1 |