the AI Hardware Partner
Toggle Nav
Loading...

Dragino HE-open source wifi,Linux Hardware

Introduction: Dragino HE is a minimal system which installed with OpenWrt Linux system and support 150M 2
$18.80
Out of stock
  • 10+: $16.92
  • 20+: $15.98
  • More
  • 50+: $15.04
  • Less

PRODUCT DETAILS

Introduction:
Dragino HE is a minimal system which installed with OpenWrt Linux system and support 150M 2.4G WiFi. It is compatible with 802.11b/g/n. HE has rich interface such as Ethernet, USB, UART and plenty of GPIOs. HE use small outline package, it is used widely in WiFi solutions.
Feature:
•Internet of Things
•Voice over IP
•Mesh WiFi
•3G/4G router
•Industrial Control
Specification:
  • CPU: ATHEROS AR9331 chipset, which integrates MIPS 24Kc processor, CPU 400MHz, Switch (MAC, PHY) and integrates with MAC, RF, PA and LNA for WiFi.
  • RAM : 64MB;
  • Flash : 16MB
  • Interfaces: 2 x RJ45, 1 x USB Host, 1 x UART, 14 multiplex GPIOs
  • OS: Open Source OpenWrt
  • Power: 3.3v power input
  • WiFi: Support 150M 2.4Ghz WiFi, 802.11 b/g/n
  • Frequency range: 2.4~2.4835GHz
  • Modulation: BPSK, QPSK, CCK and OFDM (BPSK/QPSK/16-QAM/ 64-QAM)
  • Sensitivity @PER : 135M : -65dBm@10%PER; 65M : -65dBm@10%PER; 54M : -68dBm@10%PER; 11M : -84dBm@8% PER; 6M : -88dBm@10% PER; 1M : -90dBm@8% PER
  • Typical Distance: Indoor: 60m (max); Outdoor 150m (max) (with 2 dBi antenna)
  • RF Power: 11n: 13dBm; 11g: 13-15dBm, 11b: 16-18dBm,
  • Connector: I-PEX connector. Provide Optional ANT pin out for SMT

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

ECCN/HTS

HSCODE 8517703000
ROHS 1

LEARN AND DOCUMENTS

Documentations

Documents

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ