the AI Hardware Partner
Toggle Nav
Loading...

Dual Alphanumeric 14 Segment LED - Yellow Green 0.54"

This is 0
$1.50
Out of stock
  • 10+: $1.35
  • 20+: $1.28

PRODUCT DETAILS

This is 0.54" 14 segment common cathode LED and the color is yellow green.

It can display more characters then 7 segment LEDs, include letters and numbers.

It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.

Note: It just a segment LED without control chip.

Corresponding Interface:

High intensity and reliability

High quality,low power requirement and low cost

IC compatible ,easy assembly

ESD 2000V

Specification:

0.54 Inch dual digits display

common anode

black face ,white segment

Luminous Color: Yellow Green

Chips Materials: AlGaInP

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 50mm x70mm x20mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 8531200000
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ