Dual Alphanumeric 14 Segment LED - Red 0.54"

Dual Alphanumeric 14 Segment LED - Red 0.54"

SKU 104990122
1.50
3 Available
$1.50/ 1pcs+

Description

This is 0.54" 14 segment common cathode LED and the color is red. 
 
It can display more characters then 7 segment LEDs, include letters and numbers.
 
It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.
 
Note: It just a segment LED without control chip.
 
Corresponding Interface:
High intensity and reliability
High quality,low power requirement and low cost
IC compatible ,easy assembly 
ESD 2000V
 
Specification:
0.54 Inch dual digits display
common cathode
black face ,white segment
Luminous Color: Red
Chips Materials: AlGaInP
 
 
 
 
 
 
 
 
 
 
 
 
 
 
For any technical support or suggestion, please kindly go to our forum.

Technical Details

Dimensions50mm x 50mm x 15mm
WeightG.W 6g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8531200000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    Dual Alphanumeric 14 Segment LED - Red 0.54"

    SKU 104990122
    $1.50
    3 Available
    $1.50/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT