seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Dual Alphanumeric 14 Segment LED - Yellow Green 0.54"

      Dual Alphanumeric 14 Segment LED - Yellow Green 0.54"

      SKU 104990123
      $0.75$1.50
      DISCONTINUED
      This item is no longer available.

      Description

      This is 0.54"14 segment common cathode LED and the color is yellow green. 

       

      It can display more characters then 7 segment LEDs, include letters and numbers.

       

      It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.

       

      Note: It just a segment LED without control chip.

       

      Corresponding Interface:

      High intensity and reliability

      High quality,low power requirement and low cost

      IC compatible ,easy assembly 

      ESD 2000V

       

      Specification:

      0.54 Inch dual digits display

      common anode

      black face ,white segment

      Luminous Color: Yellow Green

      Chips Materials: AlGaInP

       

       

       

       

       

       

       

       

       

       

       

      For any technical support or suggestion, please kindly go to ourforum.

      Technical Details

      Dimensions50mm x 70mm x 20mm
      WeightG.W 5g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Dual Alphanumeric 14 Segment LED - Yellow Green 0.54"

        SKU 104990123
        $0.75$1.50
        DISCONTINUED
        This item is no longer available.
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer