Dual Alphanumeric 14 Segment LED - Yellow Green 0.54"

Dual Alphanumeric 14 Segment LED - Yellow Green 0.54"

SKU 104990123
1.50
DISCONTINUED
This item is no longer available.

Description

This is 0.54" 14 segment common cathode LED and the color is yellow green. 

 

It can display more characters then 7 segment LEDs, include letters and numbers.

 

It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.

 

Note: It just a segment LED without control chip.

 

Corresponding Interface:

High intensity and reliability

High quality,low power requirement and low cost

IC compatible ,easy assembly 

ESD 2000V

 

Specification:

0.54 Inch dual digits display

common anode

black face ,white segment

Luminous Color: Yellow Green

Chips Materials: AlGaInP

 

 

 

 

 

 

 

 

 

 

 

For any technical support or suggestion, please kindly go to our forum.

Technical Details

Dimensions50mm x 70mm x 20mm
WeightG.W 5g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8531200000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    Dual Alphanumeric 14 Segment LED - Yellow Green 0.54"

    SKU 104990123
    $1.50
    DISCONTINUED
    This item is no longer available.
    $1.50/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT