the AI Hardware Partner
Toggle Nav
Loading...

EMAX ES9257 2.5kg& .05 sec Micro Digital 3D Tail Servo

SKU
108090002
Rating:
100 % of 100
servo, EMAX ES9257 2.5kg& .05 sec Micro Digital 3D Tail Servo, 3d tail servo, 3d servo
$24.90
In stock
  • 10+: $21.17
-
+

PRODUCT DETAILS

Note: This servo is recommended to use at 4.8V. (damage under higher voltage is not covered by warranty)
Kit Include: 1 x digital servo with servo horns

Technical details

Dimensions 61mm x55mm x35mm
Weight G.W 40g
Battery Exclude

Part List

digital servo with servo horns 1

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104080
UPC 841454109846
EUHSCODE 8501109390
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Work great.
    By
  2. Product Quality
    100%
     
     
    By

FAQ

2 Item(s)

Show per page