EMAX ES9257 2.5kg& .05 sec Micro Digital 3D Tail Servo
SKU
108090002
servo, EMAX ES9257 2.5kg& .05 sec Micro Digital 3D Tail Servo, 3d tail servo, 3d servo
- 10+: $21.17
YOU MAY LIKE THIS
PRODUCT DETAILS
Note: This servo is recommended to use at 4.8V. (damage under higher voltage is not covered by warranty)
Kit Include: 1 x digital servo with servo horns
Technical details
Dimensions | 61mm x55mm x35mm |
Weight | G.W 40g |
Battery | Exclude |
Part List
digital servo with servo horns | 1 |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454109846 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewWork great.
-
FAQ
Show
per page