seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      EMAX ES9257 2.5kg& .05 sec Micro Digital 3D Tail Servo

      EMAX ES9257 2.5kg& .05 sec Micro Digital 3D Tail Servo

      SKU 108090002
      $12.45$24.90
      23 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

       
      Note: This servo is recommended to use at 4.8V. (damage under higher voltage is not covered by warranty)
       
      Kit Include: 1 x digital servo with servo horns
       
       

      Technical Details

      Dimensions61mm x 55mm x 35mm
      WeightG.W 40g    
      BatteryExclude

      Part List

      digital servo with servo horns1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        EMAX ES9257 2.5kg& .05 sec Micro Digital 3D Tail Servo

        SKU 108090002
        $12.45$24.90
        23 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer