EMW3080(BE) WiFi Module

SKU
113990418
Esp32, combo, wireless, Wi-Fi, wifi, emw3162, emw3239, emw3165, emw3166, esp8266, mxchip, nrf52840, smart
Special Price $6.90 Regular Price $9.95
In stock
-
+

EMW3080 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM CM4F, WLAN MAC/Baseband/RF. Maximum frequency 133MHz with 256KB SRAM and 2M FLASH. Power supply is DC 3.3V. Installation modes are LGA SMT and Pin Connection. Peripheral: 2xUART / 1x SPI /2x I2C / 6x PWM / Up to 13 GPIOs. EMW3080 operates MiCO 3.0 IoT operating system, supporting Micoder 1.0 development system. Provide fast, stable and secure end-to-end cloud links to users with integrate TCP/IP protocol stack, various security encryption algorithm, intelligent cloud such as MXCHIP easylink/Alink 1.1/Joinlink 3.0/Hilink/One Net/Gome/Suning, oversea cloud such as AWS/Ayla/Azure/IBM Watson/Google/Apple Homekit. EMW3080 (B): Abundant peripherals and memory to supply most application and multi-cloud requirement.


Application scenarios

Intelligent Security

Industrial automation

Smart Home Application

Intelligent Transportation

Intelligent lighting


Features

Properties

  • Support 802.11b/g/n, integrate ARM-CM4F, WLAN MAC/Baseband/RF

  • 256KB RAM/ 2MB FLASH

  • Working Voltage: DC 3.0-3.6V

  • Maximum transmission rate up to 72.2 Mbps with 20 MHz bandwidth.

  • Maximum transmission rate up to 150 Mbps with 40 MHz bandwidth.

  • EMW3080B is standard module;EMW3080A has hardware encryption. Improve the security level of Cloud connection and firmware protection. Security level in accordance with CC EAL5+ AVA_VAN5

  • EMW3080(A) Hardware Encryption Features

  • Encrypt firmware of clients to prevent cracking

  • Digital signature is used in firmware to ensure integrity and legality, preventing being tampering or replaced in OTA.

  • Automatically generate private key to save the certificate issued from the cloud, the cloud can identify the legality of the device to prevent illegal, counterfeit, non-secure accessing.

  • Prevent hackers to obtain sensitive data and code

Wi-Fi Features

  • Support 802.11b/g/n,HT-40

  • Support Station, Soft AP, Station+Soft AP

  • Support EasyLink,Alink,Joinlink

  • Antenna: IPX

Peripherals

  • 2x UART

  • 2x I2C

  • 1x SPI

  • 1x SWD

  • 6x PWM

  • Up to 13GPIOs

Operating Temperature

  • -20℃ to +85℃


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4g
Battery Exclude

Part List

EMW3080(BE) WiFi Module 1

ECCN/HTS

ECCN 5A002.a
HSCODE 8517709000
USHSCODE 8517700000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.